IESNA:LM-63-2002
[TEST]P1389433
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5C-935-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 5xLight Square PACKAGE 90CRI 3500K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (70) 3500K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.97A 236.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17431.8
TILT=NONE
70 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 236.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
124.3 172.1 267.7 511.6 1118.8 1611.2 1993.7 2314.0 2648.7 3036.0 3528.4 4154.8 5010.6 6468.8 8357.3 10403.6 12755.9 14381.5 
14869.2 14309.8 13033.2 11838.0 10690.5 9275.3 6052.9 3088.6 1639.9 1247.9 1137.9 1118.8 1094.9 822.3 406.4 306.0 100.4 38.2 0.0 
124.3 167.3 258.2 525.9 1099.6 1635.1 1988.9 2304.5 2643.9 3064.7 3533.2 4150.0 5020.1 6382.8 8400.4 10475.4 12689.0 14324.1 
14926.6 14405.4 13143.2 11967.1 10709.6 9275.3 6196.3 3031.2 1678.2 1262.2 1142.7 1114.0 1094.9 827.1 401.6 301.2 100.4 38.2 0.0 
124.3 167.3 248.6 482.9 1013.6 1544.3 1984.2 2290.1 2648.7 3059.9 3533.2 4159.5 4938.9 6038.5 7907.9 10212.4 12674.7 14424.5 
15179.9 14936.1 13865.2 12818.1 11355.1 9748.6 7152.5 3738.8 2017.6 1391.3 1176.1 1114.0 1085.3 984.9 411.2 291.6 119.5 47.8 0.0 
124.3 162.6 239.1 420.7 889.3 1400.9 1912.4 2271.0 2615.3 3012.1 3509.3 4020.9 4666.3 5488.7 6908.7 9151.0 11976.6 14453.2 15519.4 
15629.4 15074.8 14415.0 13262.7 11082.6 8467.3 5001.0 2753.9 1706.8 1271.8 1123.6 1056.6 975.3 411.2 263.0 133.9 62.2 0.0 
124.3 162.6 219.9 349.0 707.6 1195.3 1721.2 2161.1 2495.7 2902.1 3318.1 3767.5 4336.4 4919.7 5694.3 7085.6 9519.1 12918.5 15452.5 
16337.0 16126.6 15658.1 15567.2 14826.1 12153.5 7884.0 4102.2 2414.4 1506.0 1075.7 860.6 769.8 473.3 239.1 167.3 90.8 0.0 
124.3 157.8 200.8 291.6 497.2 922.7 1405.6 1883.7 2314.0 2658.3 3064.7 3499.8 3930.1 4460.8 5048.8 5837.7 7013.9 9170.1 12875.5 
16002.3 17250.2 17082.8 16509.1 16786.4 16408.7 14415.0 8868.9 3925.3 1840.7 1066.2 693.3 530.7 401.6 224.7 186.5 129.1 0.0 
124.3 153.0 181.7 229.5 329.9 535.5 927.5 1348.3 1826.4 2280.6 2682.2 3050.3 3485.4 3944.4 4412.9 5024.9 5847.3 6994.7 8672.9 
11474.6 15108.2 17685.2 18455.0 18091.6 17895.6 17924.3 16643.0 11627.6 5106.2 1950.7 784.1 482.9 358.6 286.9 234.3 191.2 0.0 
124.3 143.4 162.6 186.5 229.5 296.4 425.5 664.6 1027.9 1434.3 1855.1 2328.4 2787.4 3255.9 3714.9 4216.9 4848.0 5603.4 6607.5 7979.6 
10006.8 12579.0 15696.3 18550.6 19239.1 18870.9 18455.0 17035.0 13578.3 7410.7 3189.0 1056.6 502.0 382.5 310.8 267.7 0.0 
124.3 143.4 162.6 181.7 219.9 277.3 392.0 607.2 941.9 1324.4 1745.1 2194.5 2667.8 3141.2 3609.7 4107.0 4718.9 5445.7 6430.6 7845.8 
9696.0 12148.7 15223.0 18187.3 19258.2 18909.2 18378.5 17068.5 14223.7 8247.4 3624.1 1209.6 502.0 392.0 325.1 282.1 0.0 
124.3 138.7 148.2 157.8 167.3 186.5 210.4 258.2 325.1 444.6 640.7 898.8 1233.5 1582.5 2003.3 2452.7 2964.3 3633.6 4398.6 5373.9 6693.5 
8113.5 10035.5 12292.2 15299.5 17254.9 16413.5 14066.0 10767.0 7291.2 4828.9 2878.2 1587.3 765.0 325.1 315.6 0.0 
124.3 129.1 133.9 133.9 133.9 133.9 133.9 133.9 133.9 143.4 153.0 172.1 196.0 234.3 277.3 349.0 449.4 612.0 855.8 1228.7 1759.4 2342.7 2997.7 3485.4 
3901.4 4714.2 5942.9 6507.1 5856.8 4609.0 3361.1 2390.5 1496.5 564.2 86.1 28.7 0.0 
124.3 129.1 129.1 124.3 124.3 119.5 114.7 110.0 110.0 110.0 110.0 110.0 114.7 119.5 129.1 138.7 162.6 205.6 286.9 416.0 602.4 750.6 755.4 612.0 
521.1 674.1 1104.4 1630.4 1687.7 1262.2 688.5 329.9 133.9 52.6 23.9 14.3 0.0 
124.3 124.3 119.5 114.7 110.0 110.0 100.4 95.6 90.8 90.8 90.8 86.1 86.1 81.3 81.3 81.3 86.1 95.6 124.3 186.5 248.6 253.4 157.8 100.4 71.7 62.2 
52.6 52.6 47.8 43.0 38.2 23.9 19.1 19.1 14.3 14.3 0.0 
124.3 119.5 110.0 100.4 95.6 95.6 86.1 81.3 71.7 62.2 57.4 52.6 47.8 43.0 33.5 28.7 23.9 19.1 19.1 19.1 14.3 9.6 9.6 4.8 4.8 4.8 9.6 9.6 4.8 9.6 9.6 9.6 9.6 
9.6 14.3 14.3 0.0 
124.3 110.0 100.4 90.8 86.1 76.5 66.9 52.6 43.0 38.2 28.7 23.9 14.3 14.3 9.6 9.6 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.8 4.8 4.8 4.8 9.6 9.6 
9.6 0.0 
124.3 105.2 90.8 81.3 76.5 62.2 52.6 38.2 28.7 19.1 14.3 9.6 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.8 4.8 4.8 9.6 9.6 
0.0 
124.3 100.4 86.1 76.5 66.9 52.6 38.2 28.7 19.1 9.6 4.8 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.8 4.8 4.8 4.8 
0.0 
124.3 100.4 86.1 71.7 62.2 47.8 33.5 23.9 14.3 9.6 4.8 0.0 0.0 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.8 4.8 4.8 
0.0 
124.3 100.4 86.1 71.7 57.4 47.8 28.7 19.1 14.3 4.8 0.0 0.0 9.6 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.8 4.8 
0.0 
124.3 100.4 86.1 71.7 57.4 47.8 33.5 23.9 14.3 4.8 0.0 14.3 9.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
124.3 100.4 86.1 71.7 62.2 47.8 33.5 23.9 19.1 9.6 9.6 14.3 9.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.8 0.0 
0.0 
124.3 100.4 86.1 71.7 57.4 47.8 33.5 23.9 19.1 9.6 9.6 19.1 9.6 4.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 4.8 4.8 
0.0 
